The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.

  • Standard or RS-485 Communication Driver types
  • Simple, compact, and cost-effective
  • IP40
  • Ideal for applications like conveyors and agitators
  • Reduce electricity costs
  • Standard type parallel shaft gearheads available

Connection cables required (sold separately)

Unit of Measure
Items
bl2m540kc-gn-5gn k-blsd-k-img

40 W (1/19 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 3:1) (24 VDC)
Web Price $463.00

Brushless DC Motor

40 W (1/19 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 3:1) (24 VDC)
Web Price $501.00

bl2m540kc-gn-5gn k-blsd-k-img

40 W (1/19 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 3.6:1) (24 VDC)
Web Price $463.00

Brushless DC Motor

40 W (1/19 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 3.6:1) (24 VDC)
Web Price $501.00

bl2m540kc-gn-5gn k-blsd-k-img

40 W (1/19 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 5:1) (24 VDC)
Web Price $463.00
Motor Frame Size
- 3.54 in.90 mm
Output Power - 40 W (1/19 HP)
Power Supply - 24 VDC
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 3 :1 - 3 :1 - 3.6 :1 - 3.6 :1 - 5 :1
Output Shaft Diameter - 12 mm
Rated Torque - 7.08 lb-in0.8 N·m - 7.08 lb-in0.8 N·m - 7.97 lb-in0.9 N·m - 7.97 lb-in0.9 N·m - 10.62 lb-in1.2 N·m
Variable Speed Range (r/min) - 33 ~ 667 - 33 ~ 667 - 28 ~ 556 - 28 ~ 556 - 20 ~ 400
Permissible Load Inertia - 37.18 oz-in²6.8 x 10-4 kg·m² - 37.18 oz-in²6.8 x 10-4 kg·m² - 53.58 oz-in²9.8 x 10-4 kg·m² - 53.58 oz-in²9.8 x 10-4 kg·m² - 102.79 oz-in²18.8 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 56.2 lb0.79 in. from Shaft End = 89.9 lb10 mm from Shaft End = 250 N20 mm from Shaft End = 350 N
Speed Control Method (Select one of the following) -
Number of Speed Settings -
Multi-Speed Setting Method -
RoHS Compliant
- Yes
I/O Functions -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved