The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.
Connection cables required (sold separately)
| Items |
BL2M590KC-GE / 5GE3S / BLSD-K 90 W (1/8 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 3:1) (24 VDC) Web Price $565.00
|
BL2M590KC-GE / 5GE3S / BLSD-KR 90 W (1/8 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 3:1) (24 VDC) Web Price $603.00
|
BL2M590KC-GE / 5GE3.6S / BLSD-K 90 W (1/8 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 3.6:1) (24 VDC) Web Price $565.00
|
BL2M590KC-GE / 5GE3.6S / BLSD-KR 90 W (1/8 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 3.6:1) (24 VDC) Web Price $603.00
|
BL2M590KC-GE / 5GE5S / BLSD-K 90 W (1/8 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 5:1) (24 VDC) Web Price $565.00
|
|||||
|
Motor Frame Size |
- 3.54 in.90 mm | |||||||||
| Output Power | - 90 W (1/8 HP) | |||||||||
| Power Supply | - 24 VDC | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 3 :1 | - 3 :1 | - 3.6 :1 | - 3.6 :1 | - 5 :1 | |||||
| Output Shaft Diameter | - 15 mm | |||||||||
| Rated Torque | - 15.05 lb-in1.7 N·m | - 15.05 lb-in1.7 N·m | - 17.70 lb-in2 N·m | - 17.70 lb-in2 N·m | - 25.67 lb-in2.9 N·m | |||||
| Variable Speed Range (r/min) | - 33 ~ 667 | - 33 ~ 667 | - 28 ~ 556 | - 28 ~ 556 | - 20 ~ 400 | |||||
| Permissible Load Inertia | - 54.1 oz-in²9.9 x 10-4 kg·m² | - 54.1 oz-in²9.9 x 10-4 kg·m² | - 78.2 oz-in²14.3 x 10-4 kg·m² | - 78.2 oz-in²14.3 x 10-4 kg·m² | - 150.4 oz-in²27.5 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0.79 in. from Shaft End = 112.4 lb0.39 in. from Shaft End = 89.9 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | |||||||||
| Speed Control Method (Select one of the following) | - | |||||||||
| Number of Speed Settings | - | |||||||||
| Multi-Speed Setting Method | - | |||||||||
|
RoHS Compliant |
- Yes | |||||||||
| I/O Functions | - | |||||||||
|
|
||||||||||