Items |
![]() NETC01-ECT Network Gateway (EtherCAT) Web Price $298.00
|
![]() NETC01-CC Network Gateway (CC-Link Compatible) Web Price $341.00
|
![]() NETC01-M2 Network Gateway (MECHATROLINK - II Compatible) Web Price $432.00
|
![]() NETC01-M3 Network Gateway (MECHATROLINK - III Compatible) Web Price $481.00
|
||||
Network | - EtherCAT | - CC-Link | - MECHATROLINK - II | - MECHATROLINK - III | ||||
Power Supply | - 24 VDC ±10% 0.2A | |||||||
Communication Protocol | - | - CC-Link Ver. 1.10 | - | - | ||||
Baud Rate | - 100MBps | - 156kbps/625kbps/2.5Mbps/5Mbps/10Mbps | - 10Mbps | - 100MBps | ||||
Station Type | - | - Remote device station | - | - | ||||
Number of Occupied Stations | - | - 4 | - | - | ||||
Max. # of Connectable Units | - |
-
Number of units which meet the following requirements: (1 x a) + (2 x b) + (3 x c) + (4 x d) ≤ 64
(16 x A) + (54 x B) + (88 x C) ≤ 2304
|
- | - | ||||
Transmission Speed | - | - | - 0.5ms/1.0ms/1.5ms/2.0ms/2.5ms/3.0ms/3.5ms/4.0ms/8.0ms | - 0.5ms/1.0ms/1.5ms/2.0ms/2.5ms/3.0ms/3.5ms/4.0ms/8.0ms | ||||
Station Address | - | - | - 60h~7Fh (initial value: 61 h) | - 03h ~ Efh (initial value: 61 h) | ||||
Transmission Bytes | - | - | - 17/32 bits (initial value: 32 bits) | - 16/32/48/64 bits (initial value: 32 bits) | ||||
Installation Command | - | - | - Intelligent I/O command | - | ||||
Profile | - | - | - | - Standard I/O command | ||||
Communication Cycle | - Subject to the setting of the master device | - | - | - | ||||
Node Address | - 0 to 255 (oo to FFh, initial value: 01h) | - | - | - | ||||
Max Number of Bytes | - 300 bytes | - | - | - | ||||
Communication Cable | - EtherCAT dedicated protocol (CoE), profile type" CiA301 compatible | - | - | - | ||||
Number of Connectable Units | - 16 units | - 12 units | - 16 units | - 16 units | ||||
Insulation Resistance | - 100 MΩ or more when a 500 VDC megger is applied between the following locations: FG Terminal - Power Supply Terminal | |||||||
Dielectric Strength | - Sufficient to withstand 500 VAC, 50 or 60 Hz applied between the following places for 1 minute: FG Terminal - Power Supply Terminal | |||||||
Ambient Temperature | - 0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) | |||||||
Ambient Humidity | - 85% or less (Non-Condensing) | |||||||
Altitude | - Up to 1000 m (3300 ft.) above sea level | |||||||
Operating Environment | - No corrosive gases, dust, water or oil. | |||||||
Electrical Characteristics |
-
Compliant with EIA-485 Use twisted-pair wire (TIA/EIA-568B Cat5e or higher is recommended), and set a max. total length of 50 m. |
|||||||
Transmission Mode | - Half duplex communication, asynchronous mode (data: 8 bits, stop bit: 1 bit, parity: none) | |||||||
Transmission Rate | - 625,000 bps | |||||||
Protocol | - 10 bytes fixed-length, binary transmission | |||||||
|