The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.

  • RS-485 Communications
  • Lowest vibration motor performance
  • Multi-drop up to 16 units
  • High-torque / High-resolution motor options
  • DIN Rail mount
  • GUI software available
  • Encoder options
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant

Learn More

Unit of Measure
Items
CRK+_hightorque

Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote

CRK+_hightorque

Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote

CRK+_hightorque

Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote

CRK+_hightorque

Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote

CRK+_hightorque

Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote
Frame Size - 0.79 in20 mm - 0.79 in20 mm - 1.1 in28 mm - 1.1 in28 mm - 1.1 in28 mm
Motor Length - 1.18 in.30 mm - 1.18 in.30 mm - 1.26 in.32 mm - 1.26 in.32 mm - 2.03 in.51.5 mm
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 3.2 oz-in0.0231 N·m - 3.2 oz-in0.0231 N·m - 6.8 oz-in0.048 N·m - 6.8 oz-in0.048 N·m - 12.7 oz-in0.09 N·m
Type - High-Torque
Shaft/Gear Type - Round Shaft (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Electromagnetic Brake - Not Equipped
Shaft - Single - Double - Single - Double - Single
Power Supply - 24 VDC
Current
- 0.7 A
Basic Step Angle - 0.72º
Permissible Speed Range (r/min) -
Rotor Inertia - 0.017 oz-in²3.1x10-7 kg·m² - 0.017 oz-in²3.1x10-7 kg·m² - 0.049 oz-in²9x10-7 kg·m² - 0.049 oz-in²9x10-7 kg·m² - 0.098 oz-in²18x10-7 kg·m²
Lost Motion -
Static Friction Torque -
RoHS Compliant
- Yes
Radial Load - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb0 mm from Shaft End = 12 N5 mm from Shaft End = 15 N - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb0 mm from Shaft End = 12 N5 mm from Shaft End = 15 N - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N
Axial Load - 0.67 lb3 N - 0.67 lb3 N - 1.1 lb5 N - 1.1 lb5 N - 1.1 lb5 N
Excitation Mode -
UPC Code -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved