The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
| Items |
AZ46AA-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
AZ46MA-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS3.6-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS7.2-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS10-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
|||||
| Frame Size | - 1.65 in42 mm | |||||||||
| Motor Length | - 2.76 in.70 mm | - 3.98 in.101 mm | - 3.98 in.101 mm | - 3.98 in.101 mm | - 3.98 in.101 mm | |||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
|
Holding Torque |
- 42 oz-in0.30 N·m | - 42 oz-in0.30 N·m | - 92 oz-in0.65 N·m | - 170 oz-in1.20 N·m | - 240 oz-in1.70 N·m | |||||
| Type | - Absolute Sensor Type | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Taper Hobbed Gear | - Taper Hobbed Gear | - Taper Hobbed Gear | |||||
| Gear Ratio (X:1) | - | - | - 3.6 :1 | - 7.2 :1 | - 10 :1 | |||||
| Backlash | - | - | - 2 arc min (0.034º) | - 10 arc min (0.17º) | - 10 arc min (0.17º) | |||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Not Equipped | |||||
| Power Supply | - Single-Phase 100-120 VAC | |||||||||
| Current | - 2.7 A | |||||||||
| Control Power Supply | - 24 VDC ± 5%, 0.25 A |
-
24 VDC ± 5%, 0.33 A 24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable. |
- 24 VDC ± 5%, 0.25 A | - 24 VDC ± 5%, 0.25 A | - 24 VDC ± 5%, 0.25 A | |||||
| Permissible Speed Range (r/min) | - | - | - 0 ~ 833 | - 0 ~ 416 | - 0 ~ 300 | |||||
| Rotor Inertia | - 0.30 oz-in²55x10-7 kg·m² | - 0.39 oz-in²71x10-7 kg·m² | - 0.30 oz-in²55x10-7 kg·m² | - 0.30 oz-in²55x10-7 kg·m² | - 0.30 oz-in²55x10-7 kg·m² | |||||
| Lost Motion | - | |||||||||
| Radial Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N | |||||
| Axial Load | - 3.3 lb15 N | |||||||||
| Permissible Moment Load | - | |||||||||
|
Safety Standards |
- UL CE | |||||||||
|
|
||||||||||