Items |
![]() AR24SAK-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
![]() AR24SBK-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
![]() AR26SAK-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
![]() AR26SBK-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
![]() AR24SAK-T7.2-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
|||||
Frame Size | - 1.1 in28 mm | |||||||||
Motor Length | - 1.77 in.45 mm | - 1.77 in.45 mm | - 2.56 in.65 mm | - 2.56 in.65 mm | - 2.78 in.70.5 mm | |||||
Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
Holding Torque |
- 7.8 oz-in0.055 N·m | - 7.8 oz-in0.055 N·m | - 17 oz-in0.12 N·m | - 17 oz-in0.12 N·m | - 28 oz-in0.2 N·m | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Taper Hobbed Gear | |||||
Gear Ratio (X:1) | - | - | - | - | - 7.2 :1 | |||||
Backlash | - | - | - | - | - 60 arc min (1°) | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Static Friction Torque |
- | |||||||||
Shaft |
- Single | - Double | - Single | - Double | - Single | |||||
Power Supply | - 24 VDC | |||||||||
Current |
- 0.9 A | |||||||||
Permissible Speed Range (r/min) | - | - | - | - | - 0 ~ 416 | |||||
Rotor Inertia | - 0.06 oz-in²11x10-7 kg·m² | - 0.06 oz-in²11x10-7 kg·m² | - 0.109 oz-in²20x10-7 kg·m² | - 0.109 oz-in²20x10-7 kg·m² | - 0.06 oz-in²11x10-7 kg·m² | |||||
Lost Motion | - | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- CE | |||||||||
Radial Load | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | - 0 in. from Shaft End = 3.3 lb0.2 in. from Shaft End = 3.8 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 5.1 lb0 mm from Shaft End = 15 N5 mm from Shaft End = 17 N10 mm from Shaft End = 20 N15 mm from Shaft End = 23 N | |||||
Axial Load | - 1.1 lb5 N | - 1.1 lb5 N | - 1.1 lb5 N | - 1.1 lb5 N | - 2.2 lb10 N | |||||
Control Power Supply | - | |||||||||
UPC Code | - | |||||||||
|