The CVK Series features one of the smallest, standard fully digitally controlled microstepping drivers combined with a 0.36º / 0.72º high-torque stepper motor for the optimum motor performance.
| Items |
CVK523AK 0.72° Stepper Motor and Driver Package Web Price Request Quote
|
CVK523BK 0.72° Stepper Motor and Driver Package Web Price Request Quote
|
CVK525AK 0.72° Stepper Motor and Driver Package Web Price Request Quote
|
CVK525BK 0.72° Stepper Motor and Driver Package Web Price Request Quote
|
CVK544AK 0.72° Stepper Motor and Driver Package Web Price Request Quote
|
|||||
| Frame Size | - 1.1 in28 mm | - 1.1 in28 mm | - 1.1 in28 mm | - 1.1 in28 mm | - 1.65 in42 mm | |||||
| Motor Length | - 1.26 in.32 mm | - 1.26 in.32 mm | - 2.03 in.51.5 mm | - 2.03 in.51.5 mm | - 1.54 in.39 mm | |||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
|
Holding Torque |
- 7.30 oz-in0.05 N·m | - 7.30 oz-in0.05 N·m | - 12.90 oz-in0.09 N·m | - 12.90 oz-in0.09 N·m | - 36 oz-in0.26 N·m | |||||
| Type | - High-Torque | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | |||||||||
| Power Supply | - 24 VDC | |||||||||
|
Current |
- 1.7 A | - 1.7 A | - 1.7 A | - 1.7 A | - 2.8 A | |||||
| Shaft | - Single | - Double | - Single | - Double | - Single | |||||
| Basic Step Angle | - 0.72º | |||||||||
| Rotor Inertia | - 0.05 oz-in²9x10-7 kg·m² | - 0.05 oz-in²9x10-7 kg·m² | - 0.10 oz-in²18x10-7 kg·m² | - 0.10 oz-in²18x10-7 kg·m² | - 0.31 oz-in²57x10-7 kg·m² | |||||
|
RoHS Compliant |
- Conforms to RoHS Directive (2011/65 / EU) | |||||||||
|
Safety Standards |
- CE | |||||||||
| Radial Load | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N | |||||
| Axial Load | - 1.1 lb5 N | - 1.1 lb5 N | - 1.1 lb5 N | - 1.1 lb5 N | - 2.2 lb10 N | |||||
|
|
||||||||||