The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
| Items |
AZ46AAD AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller Web Price Request Quote
|
AZ46MAD AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller Web Price Request Quote
|
AZ46AAD-TS3.6 AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller Web Price Request Quote
|
AZ46AAD-TS7.2 AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller Web Price Request Quote
|
AZ46AAD-TS10 AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller Web Price Request Quote
|
|||||
| Frame Size | - 1.65 in42 mm | |||||||||
| Motor Length | - 2.76 in.70 mm | - 3.98 in.101 mm | - 3.98 in.101 mm | - 3.98 in.101 mm | - 3.98 in.101 mm | |||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
|
Holding Torque |
- 42 oz-in0.30 N·m | - 42 oz-in0.30 N·m | - 92 oz-in0.65 N·m | - 170 oz-in1.20 N·m | - 240 oz-in1.70 N·m | |||||
| Type | - Absolute Sensor Type | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Taper Hobbed Gear | - Taper Hobbed Gear | - Taper Hobbed Gear | |||||
| Gear Ratio (X:1) | - | - | - 3.6 :1 | - 7.2 :1 | - 10 :1 | |||||
| Backlash | - | - | - 2 arc min (0.034º) | - 10 arc min (0.17º) | - 10 arc min (0.17º) | |||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Not Equipped | |||||
| Power Supply | - Single-Phase 100-120 VAC | |||||||||
| Current | - 2.7 A | |||||||||
| Permissible Speed Range (r/min) | - | - | - 0 ~ 833 | - 0 ~ 416 | - 0 ~ 300 | |||||
| Rotor Inertia | - 0.30 oz-in²55x10-7 kg·m² | - 0.39 oz-in²71x10-7 kg·m² | - 0.30 oz-in²55x10-7 kg·m² | - 0.30 oz-in²55x10-7 kg·m² | - 0.30 oz-in²55x10-7 kg·m² | |||||
| Lost Motion | - | |||||||||
| Control Power Supply | - 24 VDC ± 5%, 0.25 A |
-
24 VDC ± 5%, 0.33 A 24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable. |
- 24 VDC ± 5%, 0.25 A | - 24 VDC ± 5%, 0.25 A | - 24 VDC ± 5%, 0.25 A | |||||
|
Safety Standards |
- UL CE | |||||||||
| Radial Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N | |||||
| Axial Load | - 3.3 lb15 N | |||||||||
| Permissible Moment Load | - | |||||||||
|
|
||||||||||