The NX Series driver features four control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. Advanced features and parameter changes can be used by downloading the MEXE02 software.

Four Control Modes are included:

  • Positioning
  • Speed
  • Torque
  • Tension
Items
Image

NX Series Servo Motor Driver (Single-Phase 100-115 VAC)
Web Price $1,025.00

Image

NX Series Servo Motor Driver (Single-Phase 200-230 VAC / Three-Phase 200-230 VAC)
Web Price $1,025.00

nx-pcj_nxd75-s

NX Series Servo Motor Driver (Three-Phase 200-230 VAC)
Web Price $1,186.00
Power Input - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC / Three-Phase 200-230 VAC - Three-Phase 200-230 VAC
Motor Output Power - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) - 400 W (1/2 HP) 750 W (1 HP)
Rated Input Current1 - 4.6 A - 2.8 A (Single-Phase 200-230 VAC)
1.6 A (Three-Phase 200-230 VAC)
- 4.7 A
  • 1 Thee values are for operation in the continuous duty region. For operation in the limited duty region, the maximum current is approximately 3 times the value shown.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved