Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
  • 25 W (1/30 HP)
  • 3.15 in. (80 mm) Frame Size
  • Imperial or Metric Output Shafts
  • Permissible Torque
    • Round Shaft = 29 oz-in (205 mN·m)
    • Parallel Shaft Gear = 8.1 ~ 141 lb-in (0.92 ~ 16 N·m)
    • Right-Angle Solid / Hollow Shaft Gear = 8.8 ~ 177 lb-in (1.0 ~ 20.0 N·m)
Unit of Measure
Items
AC Speed Control Motor

25 W (1/30 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $395.00

AC Speed Control Motor

25 W (1/30 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $395.00

AC Speed Control Motor

25 W (1/30 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $395.00

AC Speed Control Motor

25 W (1/30 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $395.00

AC Speed Control Motor

25 W (1/30 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $395.00
Motor Type - AC Motor
Frame Size - 3.15 in80 mm
Output Power - 25 W (1/30 HP)
Power Supply - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.78 A
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 15 mm
Electromagnetic Brake - Not Equipped
Permissible Torque - 8.1 lb-in  0.92 N·m   - 9.7 lb-in  1.1 N·m   - 12.3 lb-in  1.4 N·m   - 15 lb-in  1.7 N·m   - 20 lb-in  2.3 N·m  
Variable Speed Range (r/min) - 18 ~ 320 - 15 ~ 266 - 12 ~ 213 - 10 ~ 177 - 7.2 ~ 128
Permissible Load Inertia - 120 oz-in²22 x 10-4 kg·m² - 175 oz-in²32 x 10-4 kg·m² - 270 oz-in²50 x 10-4 kg·m² - 390 oz-in²72 x 10-4 kg·m² - 820 oz-in²150 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N
Permissible Thrust Load - 22 lb100 N
Permissible Axial Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- c-UL CCC CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved