Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
  • 60 W (1/12 HP)
  • 3.54 in. (90 mm) Frame Size
  • Imperial or Metric Output Shafts
  • Permissible Torque
    • Round Shaft = 69 oz-in (490 mN·m)
    • Parallel Shaft Gear = 19.4 ~ 260 lb-in (2.2 ~ 30 N·m)
Unit of Measure
Items
AC Speed Control Motor

60 W (1/12 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $481.00

AC Speed Control Motor

60 W (1/12 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $481.00

AC Speed Control Motor

60 W (1/12 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $481.00

AC Speed Control Motor

60 W (1/12 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $481.00

AC Speed Control Motor

60 W (1/12 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $481.00
Motor Type - AC Motor
Frame Size - 3.54 in90 mm
Output Power - 60 W (1/12 HP)
Power Supply - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 1.5 A
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 18 mm
Electromagnetic Brake - Not Equipped
Permissible Torque - 19.4 lb-in  2.2 N·m   - 23 lb-in  2.6 N·m   - 29 lb-in  3.3 N·m   - 35 lb-in  4 N·m   - 48 lb-in  5.5 N·m  
Variable Speed Range (r/min) - 18 ~ 320 - 15 ~ 266 - 12 ~ 213 - 10 ~ 177 - 7.2 ~ 128
Permissible Load Inertia - 250 oz-in²45 x 10-4 kg·m² - 360 oz-in²65 x 10-4 kg·m² - 550 oz-in²100 x 10-4 kg·m² - 820 oz-in²150 x 10-4 kg·m² - 1640 oz-in²300 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 135 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 600 N
Permissible Thrust Load - 33 lb150 N
Permissible Axial Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- c-UL CCC CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved