Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
  • 6 W (1/125 HP)
  • 2.36 in. (60 mm) Frame Size
  • Imperial or Metric Output Shafts
  • Permissible Torque
    • Round Shaft = 7.1 oz-in (50 mN·m)
    • Parallel Shaft Gear = 2 ~ 53 lb-in (0.23 ~ 6 N·m)
Unit of Measure
Items
AC Speed Control Motor

6 W (1/125 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $368.00

AC Speed Control Motor

6 W (1/125 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $368.00

AC Speed Control Motor

6 W (1/125 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $368.00

AC Speed Control Motor

6 W (1/125 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $368.00

AC Speed Control Motor

6 W (1/125 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $368.00
Motor Type - AC Motor
Frame Size - 2.36 in60 mm
Output Power - 6 W (1/125 HP)
Power Supply - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.31 A
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 10 mm
Electromagnetic Brake - Not Equipped
Permissible Torque - 2 lb-in  0.23 N·m   - 2.3 lb-in  0.27 N·m   - 3 lb-in  0.34 N·m   - 3.6 lb-in  0.41 N·m   - 4.9 lb-in  0.56 N·m  
Variable Speed Range (r/min) - 18 ~ 320 - 15 ~ 266 - 12 ~ 213 - 10 ~ 177 - 7.2 ~ 128
Permissible Load Inertia - 66 oz-in²12 x 10-4 kg·m² - 98 oz-in²18 x 10-4 kg·m² - 153 oz-in²28 x 10-4 kg·m² - 220 oz-in²40 x 10-4 kg·m² - 430 oz-in²78 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N
Permissible Thrust Load - 9 lb40 N
Permissible Axial Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- c-UL CCC CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved