The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

  • 15 W (1/50 HP)
  • 2.76 in. (70 mm) Frame Size
  • Rated Torque
    • Round Shaft = 17.7 oz-in (125 mN·m)
    • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
  • Lead Wire Type
Unit of Measure
Items
ik-rk-round-shaft.jpg

15 W (1/50 HP) World K Series Induction Round Shaft Motor (Lead Wire)
Web Price $95.00

ik-rk-round-shaft.jpg

15 W (1/50 HP) World K Series Induction Round Shaft Motor (Lead Wire)
Web Price $98.00

ik-gn-rohs-img

15 W (1/50 HP) World K Series Induction Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire)
Web Price $178.00

ik-gn-rohs-img

15 W (1/50 HP) World K Series Induction Parallel Shaft Gearhead Motor (3.6:1 Gear Ratio) (Lead Wire)
Web Price $178.00

ik-gn-rohs-img

15 W (1/50 HP) World K Series Induction Parallel Shaft Gearhead Motor (5:1 Gear Ratio) (Lead Wire)
Web Price $178.00
Frame Size - 2.76 in70 mm
Output Power - 15 W (1/50 HP)
Voltage (VAC) - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC
Frequency (Hz) - 60 - 60 50 - 60 - 60 - 60
Current - 0.33 A [110 VAC] 0.34 A [115 VAC] - 0.16 A [220/230 VAC, 60 Hz] 0.19 A [220/230 VAC, 50 Hz] - 0.33 A [110 VAC] 0.34 A [115 VAC] - 0.33 A [110 VAC] 0.34 A [115 VAC] - 0.33 A [110 VAC] 0.34 A [115 VAC]
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - 3 :1 - 3.6 :1 - 5 :1
Output Shaft - Metric
Output Shaft Diameter - 6 mm - 6 mm - 10 mm - 10 mm - 10 mm
Type - Lead Wire
Electromagnetic Brake - Not Equipped
Rated Torque - 0.93 lb-in  0.105 N·m   - 0.93 lb-in [60 Hz]  1.12 lb-in [50 Hz]  0.105 N·m [60 Hz]  0.125 N·m [50 Hz]   - 2.3 lb-in  0.26 N·m   - 2.7 lb-in  0.31 N·m   - 3.8 lb-in  0.43 N·m  
Rated Speed (rpm) - 1450 - 1200 [50 Hz] 1450 [60 Hz] - 600 - 500 - 360
Permissible Load Inertia - - - 6.93 oz-in²1.26 x 10-4 kg·m² - 9.98 oz-in²1.8144 x 10-4 kg·m² - 19.25 oz-in²3.5 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb10 mm from Shaft End = 40 N20 mm from Shaft End = 60 N - 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb10 mm from Shaft End = 40 N20 mm from Shaft End = 60 N - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N
Permissible Thrust Load - - - 9 lb40 N - 9 lb40 N - 9 lb40 N
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - - -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved