The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

  • 25 W (1/30 HP)
  • 3.15 in. (80 mm) Frame Size
  • Rated Torque
    • Round Shaft = 29 oz-in (205 mN·m)
    • Parallel Shaft Gear = 4.4 ~ 70 lb-in (0.5 ~ 8 N·m)
    • Right-Angle Gear = 1.77 ~ 70 lb-in (0.2 ~ 8 N·m)
  • Lead Wire, Conduit Box or Terminal Box Types
Unit of Measure
Items
AC Gear Motor

25 W (1/30 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (3.6:1 Gear Ratio) (Terminal Box)
Web Price $245.00

AC Gear Motor

25 W (1/30 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (6:1 Gear Ratio) (Terminal Box)
Web Price $245.00

AC Gear Motor

25 W (1/30 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (9:1 Gear Ratio) (Terminal Box)
Web Price $245.00

AC Gear Motor

25 W (1/30 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (15:1 Gear Ratio) (Terminal Box)
Web Price $245.00

AC Gear Motor

25 W (1/30 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (18:1 Gear Ratio) (Terminal Box)
Web Price $245.00
Frame Size - 3.15 in80 mm
Output Power - 25 W (1/30 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.46 A
Shaft/Gear Type - Right-Angle Solid Shaft Gearhead
Gear Ratio (X:1) - 3.6 :1 - 6 :1 - 9 :1 - 15 :1 - 18 :1
Output Shaft - Imperial
Output Shaft Diameter - 3/8 in.
Type - Terminal Box
Rated Torque - 2.7 lb-in  0.31 N·m   - 4.5 lb-in  0.51 N·m   - 6.8 lb-in  0.77 N·m   - 13.2 lb-in  1.5 N·m   - 15.9 lb-in  1.8 N·m  
Rated Speed (rpm) - 500 - 300 - 200 - 120 - 100
Permissible Load Inertia - 22.03 oz-in²4.0176 x 10-4 kg·m² - 61.20 oz-in²11.16 x 10-4 kg·m² - 137.70 oz-in²25.11 x 10-4 kg·m² - 382.50 oz-in²69.75 x 10-4 kg·m² - 550.80 oz-in²100.44 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb10 mm from Shaft End = 100 N20 mm from Shaft End = 150 N
Permissible Thrust Load - 22 lb100 N
Permissible Thrust Load -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved