The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

  • 40 W (1/19 HP)
  • 3.54 in. (90 mm) Frame Size
    • 3.15 in. (80 mm) Frame Size [2-Pole, High Speed]
  • Rated Torque
    • Round Shaft = 44 oz-in (315 mN·m)
    • Parallel Shaft Gear = 6.8 ~ 88 lb-in (0.77 ~ 10 N·m)
    • Right-Angle Gear = 3.4 ~ 88 lb-in (0.39 ~ 10 N·m)
  • Lead Wire, Conduit Box or Terminal Box Types
Unit of Measure
Items
AC Gear Motor

40 W (1/19 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (3:1 Gear Ratio) (Terminal Box)
Web Price $302.00

AC Gear Motor

40 W (1/19 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (3.6:1 Gear Ratio) (Terminal Box)
Web Price $302.00

AC Gear Motor

40 W (1/19 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (5:1 Gear Ratio) (Terminal Box)
Web Price $302.00

AC Gear Motor

40 W (1/19 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (6:1 Gear Ratio) (Terminal Box)
Web Price $302.00

AC Gear Motor

40 W (1/19 HP) World K Series Induction Right-Angle Solid Shaft Gearhead Motor (7.5:1 Gear Ratio) (Terminal Box)
Web Price $302.00
Frame Size - 3.54 in90 mm
Output Power - 40 W (1/19 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.67 A [115 VAC] 0.68 A [110 VAC]
Shaft/Gear Type - Right-Angle Solid Shaft Gearhead
Gear Ratio (X:1) - 3 :1 - 3.6 :1 - 5 :1 - 6 :1 - 7.5 :1
Output Shaft - Imperial
Output Shaft Diameter - 3/8 in.
Type - Terminal Box
Rated Torque - 4.6 lb-in  0.53 N·m   - 5.6 lb-in  0.64 N·m   - 7.7 lb-in  0.88 N·m   - 9.7 lb-in  1.1 N·m   - 11.5 lb-in  1.3 N·m  
Rated Speed (rpm) - 600 - 500 - 360 - 300 - 240
Permissible Load Inertia - 36.90 oz-in²6.75 x 10-4 kg·m² - 53.14 oz-in²9.72 x 10-4 kg·m² - 102.50 oz-in²18.75 x 10-4 kg·m² - 147.60 oz-in²27 x 10-4 kg·m² - 230.63 oz-in²42.1875 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 56 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 250 N20 mm from Shaft End = 350 N
Permissible Thrust Load - 45 lb200 N
Permissible Thrust Load -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved