The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

  • 15 W (1/50 HP)
  • 2.76 in. (70 mm) Frame Size
  • Rated Torque
    • Round Shaft = 17.7 oz-in (125 mN·m)
    • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
  • Lead Wire Type
  • 15 W (1/50 HP)
  • 2.76 in. (70 mm) Frame Size
  • Rated Torque
    • Round Shaft = 17.7 oz-in (125 mN·m)
    • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
  • Lead Wire Type
Unit of Measure
Items
ik-rk-round-shaft.jpg

15 W (1/50 HP) World K Series Induction Round Shaft Motor (Lead Wire)
Web Price $98.00

ik_m_round_shaft.jpg

15 W (1/50 HP) World K Series Electromagnetic Brake - Induction Round Shaft Motor (Lead Wire)
Web Price $239.00

ik-gn-rohs-img

15 W (1/50 HP) World K Series Induction Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire)
Web Price $181.00

ik-gn-rohs-img

15 W (1/50 HP) World K Series Induction Parallel Shaft Gearhead Motor (3.6:1 Gear Ratio) (Lead Wire)
Web Price $181.00

ik-gn-rohs-img

15 W (1/50 HP) World K Series Induction Parallel Shaft Gearhead Motor (5:1 Gear Ratio) (Lead Wire)
Web Price $181.00
Frame Size - 2.76 in70 mm
Output Power - 15 W (1/50 HP)
Voltage (VAC) - Three-Phase 200/220/230 VAC
Frequency (Hz) - 60 50
Current - 0.14 A [200 VAC, 60 Hz] 0.15 A [220 VAC, 60 Hz] 0.16 A [230 VAC, 60 Hz] 0.17 A [200 VAC, 50 Hz] - 0.15 A [200 VAC, 60 Hz] 0.16 A [220 VAC, 60 Hz] 0.17 A [200 VAC, 50 Hz / 230 VAC, 60 Hz] - 0.14 A [200 VAC, 60 Hz] 0.15 A [220 VAC, 60 Hz] 0.16 A [230 VAC, 60 Hz] 0.17 A [200 VAC, 50 Hz] - 0.14 A [200 VAC, 60 Hz] 0.15 A [220 VAC, 60 Hz] 0.16 A [230 VAC, 60 Hz] 0.17 A [200 VAC, 50 Hz] - 0.14 A [200 VAC, 60 Hz] 0.15 A [220 VAC, 60 Hz] 0.16 A [230 VAC, 60 Hz] 0.17 A [200 VAC, 50 Hz]
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - 3 :1 - 3.6 :1 - 5 :1
Output Shaft - Metric - Metric - Imperial - Imperial - Imperial
Output Shaft Diameter - 6 mm - 6 mm - 3/8 in. - 3/8 in. - 3/8 in.
Type - Lead Wire
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Rated Torque - 0.89 lb-in [60 Hz]  0.975 lb-in [50 Hz]  0.1 N·m [60 Hz]  0.11 N·m [50 Hz]   - 0.8875 lb-in [60 Hz]  0.975 lb-in [50 Hz]  0.1 N·m [60 Hz]  0.11 N·m [50 Hz]   - 2.1 lb-in [60 Hz]  2.3 lb-in [50 Hz]  0.24 N·m [60 Hz]  0.27 N·m [50 Hz]   - 2.5 lb-in [60 Hz]  2.8 lb-in [50 Hz]  0.29 N·m [60 Hz]  0.32 N·m [50 Hz]   - 3.6 lb-in [60 Hz]  3.9 lb-in [50 Hz]  0.41 N·m [60 Hz]  0.45 N·m [50 Hz]  
Rated Speed (rpm) - 1350 [50 Hz] 1650 [60 Hz] - 1350 [50 Hz] 1650 [60 Hz] - 500 [50 Hz] 600 [60 Hz] - 500 [60 Hz] 416 [50 Hz] - 300 [50 Hz] 360 [60 Hz]
Permissible Load Inertia - - - 6.93 oz-in²1.26 x 10-4 kg·m² - 9.98 oz-in²1.8144 x 10-4 kg·m² - 19.25 oz-in²3.5 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb10 mm from Shaft End = 40 N20 mm from Shaft End = 60 N - 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb10 mm from Shaft End = 40 N20 mm from Shaft End = 60 N - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N
Permissible Thrust Load - - - 9 lb40 N - 9 lb40 N - 9 lb40 N
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - - -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved