The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

  • 6 W (1/125 HP)
  • 2.36 in. (60 mm) Frame Size
  • Rated Torque
    • Round Shaft = 6.9 oz-in (49 mN·m)
    • Parallel Shaft Gear = 1.06 ~ 26 lb-in (0.12 ~ 3 N·m)
  • Lead Wire Type
Unit of Measure
Items
ik-rk-round-shaft.jpg

6 W (1/125 HP) World K Series Induction Round Shaft Motor (Lead Wire)
Web Price $91.00

ik_m_round_shaft.jpg

6 W (1/125 HP) World K Series Electromagnetic Brake - Induction Round Shaft Motor (Lead Wire)
Web Price $215.00

ik-gn-rohs-img

6 W (1/125 HP) World K Series Induction Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire)
Web Price $168.00

ik-gn-rohs-img

6 W (1/125 HP) World K Series Induction Parallel Shaft Gearhead Motor (3.6:1 Gear Ratio) (Lead Wire)
Web Price $168.00

ik-gn-rohs-img

6 W (1/125 HP) World K Series Induction Parallel Shaft Gearhead Motor (5:1 Gear Ratio) (Lead Wire)
Web Price $168.00
Frame Size - 2.36 in60 mm
Output Power - 6 W (1/125 HP)
Voltage (VAC) - Three-Phase 200/220/230 VAC
Frequency (Hz) - 60 50
Current - 0.072 A [200 VAC, 60 Hz] 0.076 A [220 VAC, 60 Hz] 0.079 A [230 VAC, 60 Hz] 0.081 A [200 VAC, 50 Hz]
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - 3 :1 - 3.6 :1 - 5 :1
Output Shaft - Metric - Metric - Imperial - Imperial - Imperial
Output Shaft Diameter - 6 mm - 6 mm - 5/16 in. - 5/16 in. - 5/16 in.
Type - Lead Wire
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Rated Torque - 0.36 lb-in [60 Hz]  0.43 lb-in [50 Hz]  0.041 N·m [60 Hz]  0.049 N·m [50 Hz]   - 0.3625 lb-in [60 Hz]  0.43125 lb-in [50 Hz]  0.041 N·m [60 Hz]  0.049 N·m [50 Hz]   - 0.88 lb-in [60 Hz]  1.06 lb-in [50 Hz]  0.1 N·m [60 Hz]  0.12 N·m [50 Hz]   - 1.06 lb-in [60 Hz]  1.23 lb-in [50 Hz]  0.12 N·m [60 Hz]  0.14 N·m [50 Hz]   - 1.5 lb-in [60 Hz]  1.77 lb-in [50 Hz]  0.17 N·m [60 Hz]  0.2 N·m [50 Hz]  
Rated Speed (rpm) - 1200 [200 VAC, 50 Hz] 1500 [60 Hz] - 1200 [200 VAC, 50 Hz] 1500 [60 Hz] - 500 [200 VAC, 50 Hz] 600 [60 Hz] - 416 [200 VAC, 50 Hz] 500 [60 Hz] - 300 [200 VAC, 50 Hz] 360 [60 Hz]
Permissible Load Inertia - - - 3.06 oz-in²0.558 x 10-4 kg·m² - 4.41 oz-in²0.80352 x 10-4 kg·m² - 8.50 oz-in²1.55 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 24 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 110 N - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 24 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 110 N - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N
Permissible Thrust Load - - - 6.7 lb30 N - 6.7 lb30 N - 6.7 lb30 N
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - - -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved