The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
| Items |
5IK90A-SW2 90 W (1/8 HP) World K Series Induction Round Shaft Motor (Lead Wire) Web Price $187.00
|
5IK90A-SW2T 90 W (1/8 HP) World K Series Induction Round Shaft Motor (Terminal Box) Web Price $227.00
|
5IK90A-SW2M 90 W (1/8 HP) World K Series Electromagnetic Brake - Induction Round Shaft Motor (Lead Wire) Web Price $426.00
|
5IK90A-TW2 90 W (1/8 HP) World K Series Induction Round Shaft Motor (Lead Wire) Web Price $167.00
|
5IK90GE-SW2 / 5GE3SA 90 W (1/8 HP) World K Series Induction Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire) Web Price $353.00
|
|||||
| Frame Size | - 3.54 in90 mm | |||||||||
| Output Power | - 90 W (1/8 HP) | |||||||||
| Voltage (VAC) | - Three-Phase 200/220/230 VAC | |||||||||
| Frequency (Hz) | - 60 50 | |||||||||
| Current | - 0.59 A [200 VAC, 60 Hz] 0.60 A [220 VAC, 60 Hz] 0.61 A [230 VAC, 60 Hz] 0.64 A [200 VAC, 50 Hz] | - 0.59 A [200 VAC, 60 Hz] 0.60 A [220 VAC, 60 Hz] 0.61 A [230 VAC, 60 Hz] 0.64 A [200 VAC, 50 Hz] | - 0.59 A [200 VAC, 60 Hz] 0.60 A [220 VAC, 60 Hz] 0.61 A [230 VAC, 60 Hz] 0.64 A [200 VAC, 50 Hz] | - 0.55 A [200 VAC, 60 Hz] 0.57 A [220 VAC, 60 Hz] 0.59 A [230 VAC, 60 Hz] 0.63 A [200 VAC, 50 Hz] | - 0.59 A [200 VAC, 60 Hz] 0.60 A [220 VAC, 60 Hz] 0.61 A [230 VAC, 60 Hz] 0.64 A [200 VAC, 50 Hz] | |||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | |||||
| Gear Ratio (X:1) | - | - | - | - | - 3 :1 | |||||
| Output Shaft | - Metric | - Metric | - Metric | - Metric | - Imperial | |||||
| Output Shaft Diameter | - 12 mm | - 12 mm | - 12 mm | - 12 mm | - 5/8 in. | |||||
| Type | - Lead Wire | - Terminal Box | - Lead Wire | - Lead Wire | - Lead Wire | |||||
| Electromagnetic Brake | - Not Equipped | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | |||||
| Rated Torque | - 5 lb-in [60 Hz] 6 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.68 N·m [50 Hz] | - 5 lb-in [60 Hz] 6 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.68 N·m [50 Hz] | - 5 lb-in 0.57 N·m | - 2.5 lb-in [60 Hz] 3 lb-in [50 Hz] 0.285 N·m [60 Hz] 0.34 N·m [50 Hz] | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] 1.4 [60 Hz] N·m1.7 [50 Hz] N·m12.3 [60 Hz] lb-in15 [50 Hz] lb-in | |||||
| Rated Speed (rpm) | - 1600 [200 VAC, 50 Hz] 1300 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | - 2600 [200 VAC, 50 Hz] 3200 [60 Hz] | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | |||||
| Permissible Load Inertia | - | - | - | - | - 54 oz-in²9.9 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N | - 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N | - 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N | - 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | |||||
| Permissible Thrust Load | - | - | - | - | - 33 lb150 N | |||||
| Permissible Thrust Load | - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. | - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. | - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. | - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. | - | |||||
|
RoHS Compliant |
- Yes | |||||||||
|
Safety Standards |
- UL CSA CCC EN CE | |||||||||
|
|
||||||||||