Comparison : |
Item # NXM1075A-J10, 750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (19.10 N·m) Item # NXM1075A-J25, 750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m) Item # NXM1075A-J5, 750 W (1 HP) Geared Servo Motor, Rated Torque = 1350 oz-in (9.56 N·m) Item # NXM1075M-J10, 750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (169 N·m) Item # NXM1075M-J25, 750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m)
|