| Comparison : |
Item # AZM24AKW-HS50, 1.10 in. (28 mm) Direct Connect Stepper Motor with Harmonic Gear (50:1) Item # AZM24AKW-HS100, 1.10 in. (28 mm) Direct Connect Stepper Motor with Harmonic Gear (100:1) Item # AZM46MKW-HS50, 1.65 in. (42 mm) Direct Connect Stepper Motor with Harmonic Gear (50:1) Item # AZM46MKW-HS100, 1.65 in. (42 mm) Direct Connect Stepper Motor with Harmonic Gear (100:1) Item # AZM24AKW, 1.10 in. (28 mm) Direct Connect Stepper Motor
|