Comparison : |
Item # BHI62ET-A, 200 W (1/4 HP) Induction Motor (Single-Phase 220/230 VAC) Item # BHI62FT-A, 200 W (1/4 HP) Induction Motor (Single-Phase 110/115 VAC) Item # BHI62ET-3.6, 200 W (1/4 HP) Induction Gear Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) Item # BHI62ET-6, 200 W (1/4 HP) Induction Gear Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) Item # BHI62ET-9, 200 W (1/4 HP) Induction Gear Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC)
|