| Comparison : |
Item # MDS625H-24, 2.36 in. (60 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Item # MDS925H-24, 3.62 in. (92 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Item # MDS1238-24, 4.69 in. (119 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Item # MDS1238H-24, 4.72 in. (120 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Item # MDS1451-24, 5.51 in. (140 mm) MD Series S Type (Standard) Axial Fan (24 VDC)
|