| Comparison : |
Item # BLMR5100K-GFV-B / GFV5G10 / BLVD-KRD, 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (24 - 48 VDC) Item # BLMR5100K-GFV-B / GFV5G15 / BLVD-KRD, 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (24 - 48 VDC) Item # BLMR5100K-GFV-B / GFV5G20 / BLVD-KRD, 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (24 - 48 VDC) Item # BLMR5100K-GFV-B / GFV5G30 / BLVD-KRD, 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 30:1) (24 - 48 VDC) Item # BLMR5100K-GFV-B / GFV5G50 / BLVD-KRD, 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 50:1) (24 - 48 VDC)
|