Available to Ship1 | - {Contact your local sales office for more information.} |
Outer Diameter |
- 1.57 in40 mm |
Length |
- 2.52 in64 mm |
Normal Torque |
- 220 lb-in25 N·m |
Shaft Hole Diameter d1 |
- 0.55 in14 mm |
Shaft Hole Diameter d2 |
- 0.59 in15 mm |
Inertia |
- 1.97 oz-in20.36x10-4 kg·m² |
Permissible End Play |
- 0.05 in1.20 mm |
RoHS Compliant |
- Yes |
|