Available to Ship1 | - {Contact your local sales office for more information.} |
Outer Diameter |
- 2.56 in65 mm |
Length |
- 3.44 in87.50 mm |
Normal Torque |
- 1410 lb-in160 N·m |
Shaft Hole Diameter d1 |
- 0.79 in20 mm |
Shaft Hole Diameter d2 |
- 0.87 in22 mm |
Inertia |
- 20 oz-in23.7x10-4 kg·m² |
Permissible End Play |
- 0.06 in1.50 mm |
RoHS Compliant |
- Yes |
|