This product has been discontinued, please contact your local sales office for more information.

Product Line Update

Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Brother Gearmotors

Motor Type

- Induction

Frame Size

- 9.55 in242.57 mm

Output Power

- 1 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Mount

- Foot Mount

Shaft Arrangement

- Double Shaft

Output Shaft Diameter

- 1-5/8 in.

Type

- Terminal Box

Electromagnetic Brake

- Not Equipped

Rated Torque

- 3062 lb-in  345.96 N·m  

Rated Speed (rpm)

- 18

Permissible Overhung Load

- 1366.80 lb6079.80 N

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directive

Insulation Class

- Class V

Degree of Protection

- IP65

Full Load [nmotor]

- 1740 RPM (208 V)
1750 RPM(230 V)
1750 RPM (460 V)

Full Load Current [Imotor]

- 2.9 A (208 V)
2.8 A (230 V)
1.4 A (460 V)

Starts per Minute

- 10

Type (Brother)

- H2

Frame (Brother)

- 40


 


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved