Compatible Motors (sold separately)
Product Line |
- Oriental Motor® |
Motor Type |
- Speed Control Motor |
Motor Frame Size |
- 3.54 in. sq. |
Output Power |
- 40 W (1/19 HP) |
Voltage (VAC) |
- Single-Phase 110/115 VAC |
Shaft/Gear Type |
- Pinion Shaft (Gearhead required - sold separately) |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CCC EN CE |