Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Frame Size
|
-
2.36 in60 mm
|
Motor Length
|
-
1.91 in.48.50 mm
|
Speed-Torque Characteristics
|
-
|
Holding Torque
|
-
976 oz-in7 N·m
|
Type
|
-
Geared
|
Shaft/Gear Type
|
-
Harmonic Gear
|
Gear Ratio (X:1)
|
-
50 :1
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Power Supply
|
-
Single-Phase 100-120 VAC
|
Current
|
-
4.0 A
|
Basic Step Angle
|
-
0.0144º
|
Permissible Speed Range (r/min)
|
-
0 ~ 70
|
Rotor Inertia
|
-
1.07 oz-in²195x10-7 kg·m²
|
Lost Motion
|
-
0.7 arc min maximum
|
Radial Load
|
-
0 in. from Shaft End = 72 lb0.2 in. from Shaft End = 83 lb0.39 in. from Shaft End = 99 lb0.59 in. from Shaft End = 123 lb0.79 in. from Shaft End = 162 lb0 mm from Shaft End = 320 N5 mm from Shaft End = 370 N10 mm from Shaft End = 440 N15 mm from Shaft End = 550 N20 mm from Shaft End = 720 N
|
Axial Load
|
-
101 lb45 N
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Components
|
-
RKSD507-A [Driver] PKE564AC-HS50 [Motor]
|
Degree of Protection
|
-
IP20
|