Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.

  • Large-Diameter, Hollow Output Table
  • Direct Coupling
  • Accurate Positioning
  • Shorter Positioning Time
  • Easy Home Operation
  • Designed for continuous operation
  • Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
Hollow Rotary Actuator
Unit of Measure
Items Hollow Rotary Actuator
DG60-ARAK2-3
Hollow Rotary Actuator
Web Price Request Quote
Hollow Rotary Actuator
DG60-ARBK2-3
Hollow Rotary Actuator
Web Price Request Quote
Hollow Rotary Actuator
DG85R-ARAA2-3
Hollow Rotary Actuator
Web Price Request Quote
Hollow Rotary Actuator
DG85R-ARAC2-3
Hollow Rotary Actuator
Web Price Request Quote
Hollow Rotary Actuator
DG85R-ARAS2-3
Hollow Rotary Actuator
Web Price Request Quote
Frame Size - 2.36 in - 2.36 in - 3.35 in - 3.35 in - 3.35 in
Output Table Supporting Bearing - Deep-Groove Ball Bearing - Deep-Groove Ball Bearing - Cross-Roller Bearing - Cross-Roller Bearing - Cross-Roller Bearing
Permissible Torque - 7.9 lb-in - 7.9 lb-in - 24 lb-in - 24 lb-in - 24 lb-in
Inertia - 24 oz-in² - 24 oz-in² - 121 oz-in² - 121 oz-in² - 121 oz-in²
Permissible Speed (r/min) - 200
Gear Ratio (X:1) - 18 :1
Max. Holding Torque - 3.9 lb-in - 3.9 lb-in - 15.90 lb-in - 15.90 lb-in - 15.90 lb-in
Power Supply - 24 VDC - 24 VDC - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC - Three-Phase 200-230 VAC
Input Current - 0.90 A - 0.90 A - 2.90 A - 1.90 A - 1.0 A
Shaft - Single - Double - Single - Single - Single
Electromagnetic Brake - Not Equipped
Lost Motion - 2 arc minute (0.033°)
Angular Transmission Accuracy - 4 arc minute (0.067º)
Permissible Thrust Load - 22 lb - 22 lb - 112 lb - 112 lb - 112 lb
Permissible Moment Load - 17.7 lb-in - 17.7 lb-in - 88 lb-in - 88 lb-in - 88 lb-in
Runout of Output Table Surface - 0.0012 in. - 0.0012 in. - 0.0006 in. - 0.0006 in. - 0.0006 in.
Runout of Output Table Inner (Outer) Diameter - 0.0012 in. - 0.0012 in. - 0.0006 in. - 0.0006 in. - 0.0006 in.
Parallelism of Output Table - 0.002 in. - 0.002 in. - 0.0012 in. - 0.0012 in. - 0.0012 in.
Degree of Protection - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 - [Actuator] IP20 [Driver] IP20 - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20