ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.
![]()
| Items |
DG60-ARAK2 Hollow Rotary Actuator Web Price Request Quote
|
DG60-ARBK2 Hollow Rotary Actuator Web Price Request Quote
|
DG85R-ARAA2 Hollow Rotary Actuator Web Price Request Quote
|
DG85R-ARAC2 Hollow Rotary Actuator Web Price Request Quote
|
DG85R-ARAS2 Hollow Rotary Actuator Web Price Request Quote
|
|||||
| Frame Size | - 2.36 in | - 2.36 in | - 3.35 in | - 3.35 in | - 3.35 in | |||||
| Power Supply | - 24 VDC | - 24 VDC | - Single-Phase 100-115 VAC | - Single-Phase 200-230 VAC | - Three-Phase 200-230 VAC | |||||
| Shaft | - Single | - Double | - Single | - Single | - Single | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Output Table Supporting Bearing | - Deep-Groove Ball Bearing | - Deep-Groove Ball Bearing | - Cross-Roller Bearing | - Cross-Roller Bearing | - Cross-Roller Bearing | |||||
| Permissible Torque | - 7.9 lb-in | - 7.9 lb-in | - 24 lb-in | - 24 lb-in | - 24 lb-in | |||||
| Inertia | - 24 oz-in² | - 24 oz-in² | - 121 oz-in² | - 121 oz-in² | - 121 oz-in² | |||||
| Permissible Speed (r/min) | - 200 | |||||||||
| Gear Ratio (X:1) | - 18 :1 | |||||||||
| Max. Holding Torque | - 3.9 lb-in | - 3.9 lb-in | - 15.90 lb-in | - 15.90 lb-in | - 15.90 lb-in | |||||
| Input Current | - 0.90 A | - 0.90 A | - 2.90 A | - 1.90 A | - 1.0 A | |||||
| Lost Motion | - 2 arc minute (0.033°) | |||||||||
| Angular Transmission Accuracy | - 4 arc minute (0.067º) | |||||||||
| Permissible Thrust Load | - 22 lb | - 22 lb | - 112 lb | - 112 lb | - 112 lb | |||||
| Permissible Moment Load | - 17.7 lb-in | - 17.7 lb-in | - 88 lb-in | - 88 lb-in | - 88 lb-in | |||||
| Runout of Output Table Surface | - 0 in. | |||||||||
| Runout of Output Table Inner (Outer) Diameter | - 0 in. | |||||||||
| Parallelism of Output Table | - 0 in. | |||||||||
| Degree of Protection | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | - [Actuator] IP20 [Driver] IP20 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | |||||
|
|
||||||||||