ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
| Items |
BLMR460SHK-GFV / GFV4G5 / BLVD-KRD 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 5:1) (24 - 48 VDC) Web Price $921.00
|
BLMR460SHK-GFV / GFV4G10 / BLVD-KRD 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (24 - 48 VDC) Web Price $921.00
|
BLMR460SHK-GFV / GFV4G15 / BLVD-KRD 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (24 - 48 VDC) Web Price $921.00
|
BLMR460SHK-GFV / GFV4G20 / BLVD-KRD 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (24 - 48 VDC) Web Price $921.00
|
BLMR460SHK-GFV / GFV4G30 / BLVD-KRD 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 30:1) (24 - 48 VDC) Web Price $930.00
|
|||||
| Motor Frame Size | - 3.15 in. | |||||||||
| Output Power | - 60 W (1/12 HP) | |||||||||
| Power Supply | - 24 - 48 VDC | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
| Output Shaft Diameter | - 15 mm | |||||||||
| Rated Torque | - 8 lb-in | - 15 lb-in | - 23 lb-in | - 30 lb-in | - 43 lb-in | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Variable Speed Range (r/min) | - 0.2 ~ 800 | - 0.1 ~ 400 | - 0.067 ~ 267 | - 0.05 ~ 200 | - 0.033 ~ 133 | |||||
| Resolution | - 0.01º (36000 Pulses per rotation) | |||||||||
| Permissible Load Inertia | - 1342 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 30 oz-in² | - 5369 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 121 oz-in² | - 12080 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 271 oz-in² | - 21475 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 482 oz-in² | - 48318 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1085 oz-in² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End (3000 r/min) = 45 lb0.79 in. from Shaft End (3000 r/min) = 56 lb | - 0.39 in. from Shaft End (3000 r/min) = 67 lb0.79 in. from Shaft End (3000 r/min) = 79 lb | - 0.39 in. from Shaft End (3000 r/min) = 67 lb0.79 in. from Shaft End (3000 r/min) = 79 lb | - 0.39 in. from Shaft End (3000 r/min) = 67 lb0.79 in. from Shaft End (3000 r/min) = 79 lb | - 0.39 in. from Shaft End (3000 r/min) = 101 lb0.79 in. from Shaft End (3000 r/min) = 124 lb | |||||
| Permissible Thrust Load | - 22 lb | |||||||||
| Power Input | - DC | |||||||||
| Input Signals | - 4 Inputs, Photocoupler Input Method | |||||||||
| Output Signals | - 2 Outputs, Photocoupler and Open-Collector Output | |||||||||
| Main Operating Functions | - Continuous Operation, Positioning Operation, JOG Operation, Return-to-Home Operation | |||||||||
| Operating Data Setting Number | - 256 Points | |||||||||
| Max Extension Length | - Motor and Driver Distance: 3.5 m (11.5 ft.) (when a separately sold connection cable is used) | |||||||||
| Time Rating | - Continuous | |||||||||
| Connection Type | - Up to 31 units can be connected to a single programmable controller. | |||||||||
| CANopen Electrical Characteristics |
-
In conformance with ISO 11898 Use the CAN-Bus cable |
|||||||||
| Communication Profile | - In conformance with CiA DS301 Version 4.2.0 | |||||||||
| Device Profile | - In conformance with CiA DSP402 Version 4.0.0 | |||||||||
| Node ID | - 1 to 127 | |||||||||
| Bit Rate | - Selectable from 1 Mbsp, 800 kbps, 500 kbps (iniital value), 250 kbps, 125 kbps, 50 kbps, 20 kbps, 10 kbps | |||||||||
| Maximum Bus Length | - 25 m (82 ft.) (Maximum bus length at 1 Mbps) | |||||||||
| Communication Objects |
-
NMT (Network Management) SDO (Service Data Object: 1 SDO server) PDO (Process Data Object: 4 Receive-PDO, 4 Transmit-PDO) EMCY (Emergency Object) SYNCH (Synchronization Object) |
|||||||||
| Operation Modes |
-
Profile Velocity Mode (pv) Profile Position Mode (pp) Homing Mode (hm) |
|||||||||
| RoHS Compliant | - | |||||||||
| Safety Standards | - UL CE | |||||||||
|
|
||||||||||