Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.

  • No Backlash
  • High Strength
  • A spider controls the vibration generated by the motor
Flexible Couplings
Unit of Measure
Items Flexible Coupling
MCL20F03F03
Flexible Coupling (3/16 in. to 3/16 in.)
Web Price $44.00
Flexible Coupling
MCL20F03F04
Flexible Coupling (3/16 in. to 1/4 in.)
Web Price $44.00
Flexible Coupling
MCL20F03F05
Flexible Coupling (3/16 in. to 5/16 in.)
Web Price $44.00
Flexible Coupling
MCL2006F03
Flexible Coupling (6 mm to 3/16 in.)
Web Price $44.00
Flexible Coupling
MCL2006F04
Flexible Coupling (6 mm to 1/4 in.)
Web Price $44.00
Outer Diameter - 0.79 in
Length - 1.14 in
Normal Torque - 44 lb-in
Shaft Hole Diameter d1 - 0.19 in - 0.19 in - 0.19 in - 0.24 in - 0.24 in
Shaft Hole Diameter d2 - 0.19 in - 0.25 in - 0.31 in - 0.19 in - 0.25 in