ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
NXM1075A-J10 750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (19.10 N·m) Web Price Request Quote
|
NXM1075A-J25 750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m) Web Price Request Quote
|
NXM1075A-J5 750 W (1 HP) Geared Servo Motor, Rated Torque = 1350 oz-in (9.56 N·m) Web Price Request Quote
|
NXM1075M-J10 750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (169 N·m) Web Price Request Quote
|
NXM1075M-J25 750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m) Web Price Request Quote
|
|||||
Motor Frame Size | - 4.09 in. | |||||||||
Rated Output Power | - 750 W (1 HP) | |||||||||
Speed-Torque Characteristics |
-
Graph |
-
Graph |
-
Graph |
-
Graph |
-
Graph |
|||||
Rated Torque | - 2710 oz-in | - 6780 oz-in | - 1350 oz-in | - 2710 oz-in | - 6780 oz-in | |||||
Max Speed (rpm) | - | |||||||||
Rated Speed (rpm) | - | |||||||||
Permissible Speed Range | - 0 ~ 300 r/min | - 0 ~ 120 r/min | - 0 ~ 600 r/min | - 0 ~ 300 r/min | - 0 ~ 120 r/min | |||||
Max Instantaneous Torque | - 8130 oz-in | - 20300 oz-in | - 4070 oz-in | - 8130 oz-in | - 20300 oz-in | |||||
Rotor Inertia | - 5.1 oz-in² | - 5.1 oz-in² | - 5.1 oz-in² | - 5.6 oz-in² | - 5.6 oz-in² | |||||
Resolution (P/R) | - 100 to 100000 (Factory setting 1000) | |||||||||
Gear Type - Search | - Planetary Gear | |||||||||
Gear Ratio (X:1) | - 10 :1 | - 25 :1 | - 5 :1 | - 10 :1 | - 25 :1 | |||||
Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - Equipped | |||||
Permissible Overhung Load | - 0 in. from Shaft End = 200 lb0.2 in. from Shaft End = 210 lb0.39 in. from Shaft End = 220 lb0.59 in. from Shaft End = 230 lb0.79 in. from Shaft End = 240 lb0.98 in. from Shaft End = 260 lb1.18 in. from Shaft End = 270 lb1.38 in. from Shaft End = 290 lb | - 0 in. from Shaft End = 300 lb0.2 in. from Shaft End = 310 lb0.39 in. from Shaft End = 330 lb0.59 in. from Shaft End = 340 lb0.79 in. from Shaft End = 360 lb0.98 in. from Shaft End = 370 lb1.18 in. from Shaft End = 390 lb1.38 in. from Shaft End = 410 lb | - 0 in. from Shaft End = 146 lb0.2 in. from Shaft End = 157 lb0.39 in. from Shaft End = 164 lb0.59 in. from Shaft End = 168 lb0.79 in. from Shaft End = 180 lb0.98 in. from Shaft End = 186 lb1.18 in. from Shaft End = 198 lb1.38 in. from Shaft End = 200 lb | - 0 in. from Shaft End = 200 lb0.2 in. from Shaft End = 210 lb0.39 in. from Shaft End = 220 lb0.59 in. from Shaft End = 230 lb0.79 in. from Shaft End = 240 lb0.98 in. from Shaft End = 260 lb1.18 in. from Shaft End = 270 lb1.38 in. from Shaft End = 290 lb | - 0 in. from Shaft End = 300 lb0.2 in. from Shaft End = 310 lb0.39 in. from Shaft End = 330 lb0.59 in. from Shaft End = 340 lb0.79 in. from Shaft End = 360 lb0.98 in. from Shaft End = 370 lb1.18 in. from Shaft End = 390 lb1.38 in. from Shaft End = 410 lb | |||||
Permissible Thrust Load | - 146 lb | - 220 lb | - 112 lb | - 146 lb | - 220 lb | |||||
|