Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)

*Maximum horizontal transportable mass varies with the moment.

eza4-a-img
Unit of Measure
Items eza4-k-img
EZA4D005-K
Motorized Cylinder with Controller
eza4-k-img
EZA4D010-K
Motorized Cylinder with Controller
eza4-k-img
EZA4D015-K
Motorized Cylinder with Controller
eza4-k-img
EZA4D020-K
Motorized Cylinder with Controller
eza4-k-img
EZA4D025-K
Motorized Cylinder with Controller
Actuator Frame Size - 2.13 in. x 1.5 in.  
Power Supply - 24 VDC
Frequency -
Current - 1.7 A
Guide - Built-in
Electromagnetic Brake - Not Equipped
Lead - 0.4724 in.
Stroke - 1.97 in. - 3.94 in. - 5.91 in. - 7.87 in. - 9.84 in.
Max. Speed - 23.62 in/s
Thrust - 16 lb
Push Force - 22 lb (Max. speed of 0.98 in/s)  
Max. Horizontal Transportable Mass - ~33 (When an external guide is used.)  
Max. Vertical Transportable Mass -
Electromagentic Brake Holding Force -
Resolution - 0.0004 in.
Repetitive Positioning Accuracy - ±0.0008 in.
Maximum Load Moment - MP: 66 lb-in
MY: 66 lb-in
MR: 23 lb-in  
Controller Included - Yes
RoHS Compliant - Yes
Safety Standards - CE
List Price -
$1,627.00
-
$1,666.00
-
$1,704.00
-
$1,743.00
-
$1,781.00