ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Stepper Motor Controllers.
| Items |
SCX10 SCX10 Universal Stepper Motor Controller (Single Axis) Web Price Request Quote
|
SG8030J-D SG8030J Stepper Motor Controller with DIN Rail Mounting (Single Axis) Web Price Request Quote
|
SG8030J-U SG8030J Stepper Motor Controller with Recessed Mounting (Single Axis) Web Price Request Quote
|
EMP401-1 EMP Series Programmable Motion Controller (Single Axis) Web Price Request Quote
|
EMP401-2 EMP Series Programmable Motion Controller with Connectors (Single Axis) Web Price Request Quote
|
|||||
| Number of Control Axis | - Single Axis | |||||||||
| Serial Communication | - RS-232C USB CANopen | - | - | - RS-232C | - RS-232C | |||||
| Daisy Chain | - Yes | - No | - No | - No | - No | |||||
| Encoder Feedback Connection | - Yes | - No | - No | - No | - No | |||||
| Sequences | - 100 Max | - 1 sequence or 4 data postions | - 1 sequence or 4 data postions | - 32 (1000 commands max) | - 32 (1000 commands max) | |||||
| Maximum Pulse Frequency | - 1.24 MHz | - 200 kHz | - 200 kHz | - 200 kHz | - 200 kHz | |||||
| RoHS Compliant | - Yes | |||||||||
| List Price | - | |||||||||
|
|
||||||||||