Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke: 100 mm
  • Maximum Speed: 200 mm/s
  • Maximum Push Force: 5000 N
pwa6-a-img
Unit of Measure
Items pwa6-a-img
PWA6H010R-A
Motorized Cylinder
pwa6-a-img
PWA6H010R-C
Motorized Cylinder
pwa8-a-img
PWA8J010R-A
Motorized Cylinder
pwa8-a-img
PWA8J010R-C
Motorized Cylinder
pwa6m-a-img
PWA6H010MR-A
Motorized Cylinder
Actuator Frame Size - 5.12 in. x 3.43 in.   - 5.12 in. x 3.43 in.   - 7.87 in. x 5.12 in.   - 7.87 in. x 5.12 in.   - 5.12 in. x 3.43 in.  
Power Supply - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC - Single-Phase 100-115 VAC
Frequency - 50 Hz 60 Hz
Current - 6.4 A - 3.9 A - 6.0 A - 3.5 A - 6.4 A
Guide - Built-in
Electromagnetic Brake - Not Equipped - Not Equipped - Not Equipped - Not Equipped - Equipped
Lead - 0.1969 in. - 0.1969 in. - 0.063 in. - 0.063 in. - 0.1969 in.
Stroke - 3.94 in.
Max. Speed - 7.87 in/s - 7.87 in/s - 2.76 in/s - 2.76 in/s - 7.87 in/s
Thrust - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
- 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
- 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
Push Force - ~135 (up to 0.24 in/s)   - ~135 (up to 0.24 in/s)   - ~787 (up to 0.24 in/s)   - ~787 (up to 0.24 in/s)   - ~135 (up to 0.24 in/s)  
Max. Horizontal Transportable Mass - 220 lb   - 220 lb   - 1102 lb   - 1102 lb   - 220 lb  
Max. Vertical Transportable Mass - - - - - 220 lb  
Electromagentic Brake Holding Force - - - - - 225 lb
Resolution - 0.0004 in.
Repetitive Positioning Accuracy - ±0.0008 in.
Controller Included - Yes
RoHS Compliant - No