ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() 3TK6A-AULA Discontinued Product |
![]() 4TK10A-AULA Discontinued Product |
![]() 5TK20A-AULA Discontinued Product |
![]() 3TK6GN-AUL / 3GN3KA Discontinued Product |
![]() 3TK6GN-AUL / 3GN3.6KA Discontinued Product |
|||||
Motor Frame Size | - 2.76 in. sq. | - 3.15 in. sq. | - 3.54 in. sq. | - 2.76 in. sq. | - 2.76 in. sq. | |||||
Output Power | - 6 W (1/125 HP) | - 10 W (1/75 HP) | - 20 W (1/38 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | |||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - | - | - 3 :1 | - 3.6 :1 | |||||
Torque at Max Output (lb-in) | - 0.77 | - 1.15 | - 2.19 | - 1.87 | - 2.25 | |||||
Speed at Max Output (rpm) | - 900 | - 900 | - 900 | - 300 | - 250 | |||||
RoHS Compliant | - No | |||||||||
Safety Standards | - UL CSA EN CE | |||||||||
|