ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() US206-001U AC Speed Control System |
![]() US206-002E AC Speed Control System |
![]() US315-001U AC Speed Control System |
![]() US315-002E AC Speed Control System |
![]() US425-001U AC Speed Control System |
|||||
Motor Frame Size | - 2.36 in. sq. | - 2.36 in. sq. | - 2.76 in. sq. | - 2.76 in. sq. | - 3.15 in. sq. | |||||
Output Power | - 6 W (1/125 HP) | - 6 W (1/125 HP) | - 15 W (1/50 HP) | - 15 W (1/50 HP) | - 25 W (1/30 HP) | |||||
Power Supply | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Single-Phase 110/115 VAC | |||||
Frequency (Hz) | - 60 | - 60 50 | - 60 | - 60 50 | - 60 | |||||
Gear Ratio (X:1) | - | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | |||||||||
Permissible Torque (1200 r/min) (lb-in) | - 0.444 | - 0.444 | - 1.106 | - 0.93 [60 Hz] 1.106 [50 Hz] | - 1.75 | |||||
Variable Speed Range (r/min) | - 90 ~ 1600 | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | - 90 ~ 1600 | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | - 90 ~ 1600 | |||||
Permissible Load Inertia | - 0.34 oz-in2 | - 0.34 oz-in2 | - 0.77 oz-in2 | - 0.77 oz-in2 | - 1.70 oz-in2 | |||||
Speed Control Method (Select one of the following) | - Panel mounted potentiometer | |||||||||
Number of Speed Settings | - 1 | |||||||||
Instantaneous Stop | - No | |||||||||
Multi-Axes Control | - No | |||||||||
Alarm Output | - No | |||||||||
Position Control Mode | - No | |||||||||
Torque Limit Control | - No | |||||||||
Vertical Drive (Gravitational Operation) | - No | |||||||||
Max. Extension Length (m) | - 4.75 | |||||||||
RoHS Compliant | - No | |||||||||
Safety Standards | - UL CSA EN CE | |||||||||
|