ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
VHR206A-5U Reversible Motor |
VHR206A-6U Reversible Motor |
VHR206A-9U Reversible Motor |
VHR206A-15U Reversible Motor |
VHR206A-18U Reversible Motor |
|||||
Motor Frame Size | - 2.36 in. sq. | |||||||||
Output Power | - 6 W (1/125 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 9 :1 | - 15 :1 | - 18 :1 | |||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Type | - Lead Wire | |||||||||
Rated Torque (lb-in) | - 1.59 | - 1.94 | - 2.9 | - 4.8 | - 5.8 | |||||
Rated Speed (rpm) | - 360 | - 300 | - 200 | - 120 | - 100 | |||||
Permissible Load Inertia | - 8.50 oz-in2 | - 12.24 oz-in2 | - 27.54 oz-in2 | - 76.50 oz-in2 | - 110.16 oz-in2 | |||||
Safety Standards | - UL CSA EN CE | |||||||||
|