Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The ASC Series utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the ASC series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.

  • No Hunting or Gain tuning
  • Closed Loop
  • Geared options
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • 24 VDC Power supply input
  • RoHS compliant
ASC_top.jpg
Unit of Measure
Items Stepper Motor
ASC34AK
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Stepper Motor
ASC34AK-H50
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Stepper Motor
ASC34AK-H100
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Stepper Motor
ASC36AK
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Stepper Motor
ASC46AK
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Speed-Torque Characteristics -
Graph
-
Graph
-
Graph
-
Graph
-
Graph
Holding Torque - 7.8 oz-in - 211.2 oz-in - 283.2 oz-in - 17 oz-in - 42 oz-in
Frame Size - 1.1 in - 1.1 in - 1.1 in - 1.1 in - 1.65 in
Power Supply - 24 VDC
Shaft/Gear Type - Round Shaft (No Gearhead) - Harmonic Gear - Harmonic Gear - Round Shaft (No Gearhead) - Round Shaft (No Gearhead)
Gear Ratio (X:1) - - 50 :1 - 100 :1 - -
Shaft - Single
Electromagnetic Brake - Not Equipped
Permissible Speed Range (r/min) - - 0 ~ 70 - 0 ~ 35 - -
Rotor Inertia - 0.06 oz-in² - 0.077 oz-in² - 0.077 oz-in² - 0.148 oz-in² - 0.37 oz-in²
Safety Standards - UL CSA CE
List Price -