ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.
| Items |
AZM24AKW-HS50 1.10 in. (28 mm) Direct Connect Stepper Motor with Harmonic Gear (50:1) Web Price Request Quote
|
AZM24AKW-HS100 1.10 in. (28 mm) Direct Connect Stepper Motor with Harmonic Gear (100:1) Web Price Request Quote
|
AZM46MKW-HS50 1.65 in. (42 mm) Direct Connect Stepper Motor with Harmonic Gear (50:1) Web Price Request Quote
|
AZM46MKW-HS100 1.65 in. (42 mm) Direct Connect Stepper Motor with Harmonic Gear (100:1) Web Price Request Quote
|
AZM24AKW 1.10 in. (28 mm) Direct Connect Stepper Motor Web Price Request Quote
|
|||||
| Frame Size | - 1.18 in | - 1.18 in | - 1.65 in | - 1.65 in | - 1.1 in | |||||
| Motor Length | - 3.11 in. | - 3.11 in. | - 5.24 in. | - 5.24 in. | - 2.15 in. | |||||
| Driver Voltage Input Power | - DC | |||||||||
| Speed-Torque Characteristics |
-
![]() |
-
![]() |
-
![]() |
-
![]() |
-
![]() |
|||||
| Holding Torque | - 250 oz-in | - 340 oz-in | - 496 oz-in | - 708 oz-in | - 13.5 oz-in | |||||
| Shaft/Gear Type | - Harmonic Gear | - Harmonic Gear | - Harmonic Gear | - Harmonic Gear | - Round Shaft with Flat (No Gearhead) | |||||
| Gear Ratio (X:1) | - 50 :1 | - 100 :1 | - 50 :1 | - 100 :1 | - | |||||
| Backlash | - | |||||||||
| Lost Motion | - 1.5 max | - 1.5 max | - 1.5 max | - 1.5 max | - | |||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Not Equipped | - Equipped | - Equipped | - Not Equipped | |||||
| Cable Direction | - | |||||||||
| Permissible Speed Range (r/min) | - 0 ~ 70 | - 0 ~ 35 | - 0 ~ 70 | - 0 ~ 35 | - | |||||
| Rotor Inertia | - 0.066 oz-in² | - 0.066 oz-in² | - 0.48 oz-in² | - 0.48 oz-in² | - 0.05 oz-in² | |||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - CE | |||||||||
| Permissible Overhung Load | - 0 in. from Shaft End = 22 lb0.2 in. from Shaft End = 30 lb0.39 in. from Shaft End = 39 lb0.59 in. from Shaft End = 56 lb | - 0 in. from Shaft End = 22 lb0.2 in. from Shaft End = 30 lb0.39 in. from Shaft End = 39 lb0.59 in. from Shaft End = 56 lb | - 0 in. from Shaft End = 40 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 60 lb0.59 in. from Shaft End = 81 lb0.79 in. from Shaft End = 114 lb | - 0 in. from Shaft End = 40 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 60 lb0.59 in. from Shaft End = 81 lb0.79 in. from Shaft End = 114 lb | - | |||||
| Permissible Thrust Load | - 31 lb | - 31 lb | - 49 lb | - 49 lb | - | |||||
| Permissible Thrust Load | - | |||||||||
| Holding Torque at Standstill Electromagnetic Brake | - | |||||||||
|
|
||||||||||