ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
| Items |
BLE23AA Brushless DC Motor Speed Control System Web Price Request Quote
|
BLE23CA Brushless DC Motor Speed Control System Web Price Request Quote
|
BLE23SA Brushless DC Motor Speed Control System Web Price Request Quote
|
BLE46AA Brushless DC Motor Speed Control System Web Price Request Quote
|
BLE46CA Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
| Motor Frame Size | - 2.36 in. | - 2.36 in. | - 2.36 in. | - 3.15 in. | - 3.15 in. | |||||
| Output Power | - 30 W (1/25 HP) | - 30 W (1/25 HP) | - 30 W (1/25 HP) | - 60 W (1/12 HP) | - 60 W (1/12 HP) | |||||
| Power Supply | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC | - Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC | |||||
| Rated Input Current | - 1.3 A | - 0.8 A | - 0.45 A | - 2.0 A | - 1.2 A | |||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | |||||||||
| Gear Ratio (X:1) | - | |||||||||
| Output Shaft Diameter | - 8 mm | - 8 mm | - 8 mm | - 10 mm | - 10 mm | |||||
| Rated Torque | - 0.88 lb-in | - 0.88 lb-in | - 0.88 lb-in | - 1.75 lb-in | - 1.75 lb-in | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Brake Type | - | |||||||||
| Static Friction Torque | - | |||||||||
| Control Module Included | - No | |||||||||
| Variable Speed Range (r/min) | - 100 ~ 4000 | |||||||||
| Rotor Inertia | - 0.48 oz-in2 | - 0.48 oz-in2 | - 0.48 oz-in2 | - 1.31 oz-in2 | - 1.31 oz-in2 | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 22 lb | - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 22 lb | - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 22 lb | - 0.39 in. from Shaft End = 24 lb0.79 in. from Shaft End = 29 lb | - 0.39 in. from Shaft End = 24 lb0.79 in. from Shaft End = 29 lb | |||||
| Permissible Thrust Load | - | |||||||||
| Permissible Thrust Load | - The permissible thrust load should not be greater than half the motor mass. | |||||||||
| Speed Control Method (Select one of the following) | - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
| Number of Speed Settings | - 2 | |||||||||
| Multi-Speed Setting Method | - 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC) | |||||||||
| Instantaneous Stop | - Yes | |||||||||
| Multi-Axes Control | - Yes | |||||||||
| Alarm Output | - Yes | |||||||||
| Position Control Mode | - No | |||||||||
| Torque Limit Control | - No | |||||||||
| Torque Limiting Setting Methods | - | |||||||||
| Torque Limiting Setting Range | - | |||||||||
| Vertical Drive (Gravitational Operation) | - No | |||||||||
| Max. Extension Length (m) | - 20.40 | |||||||||
| RoHS Compliant | - Yes | |||||||||
| Safety Standards | - UL CSA CE | |||||||||
| Degree of Protection (Motor) | - IP65 | |||||||||
|
|
||||||||||