Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.

  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead models available
BX_top.jpg
Unit of Measure
Items bx230a-a-img.jpg
BX230A-A
Brushless DC Motor Speed Control System
bx230am-a-img.jpg
BX230AM-A
Brushless DC Motor Speed Control System
bx230a-a-img.jpg
BX230C-A
Brushless DC Motor Speed Control System
bx230am-a-img.jpg
BX230CM-A
Brushless DC Motor Speed Control System
bx460a-a-img.jpg
BX460A-A
Brushless DC Motor Speed Control System
Motor Frame Size - 2.36 in. - 2.36 in. - 2.36 in. - 2.36 in. - 3.15 in.
Output Power - 30 W (1/25 HP) - 30 W (1/25 HP) - 30 W (1/25 HP) - 30 W (1/25 HP) - 60 W (1/12 HP)
Power Supply - Single-Phase 100-115 VAC - Single-Phase 100-115 VAC - Single-Phase/Three-Phase 200-230 VAC - Single-Phase/Three-Phase 200-230 VAC - Single-Phase 100-115 VAC
Shaft/Gear Type - Round Shaft (No Gearhead)
Gear Ratio (X:1) -
Output Shaft Diameter - 8 mm - 8 mm - 8 mm - 8 mm - 10 mm
Rated Torque - 0.88 lb-in - 0.88 lb-in - 0.88 lb-in - 0.88 lb-in - 1.75 lb-in
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Brake Type - - Active when the power is off, automatically controlled by the driver. - - Active when the power is off, automatically controlled by the driver. -
Static Friction Torque - - 14.20 oz-in - - 14.20 oz-in -
Control Module Included - No
Variable Speed Range (r/min) - 30 ~ 3000
Permissible Load Inertia - 8.20 oz-in² - 8.20 oz-in² - 8.20 oz-in² - 8.20 oz-in² - 16.40 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 19.6 lb0.79 in. from Shaft End = 24 lb - 0.39 in. from Shaft End = 19.6 lb0.79 in. from Shaft End = 24 lb - 0.39 in. from Shaft End = 19.6 lb0.79 in. from Shaft End = 24 lb - 0.39 in. from Shaft End = 19.6 lb0.79 in. from Shaft End = 24 lb - 0.39 in. from Shaft End = 26 lb0.79 in. from Shaft End = 30 lb
Permissible Thrust Load -
Permissible Thrust Load - The permissible thrust load should not be greater than half the motor mass.
Speed Control Method (Select one of the following) - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings - 2
Multi-Speed Setting Method - 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC)
Instantaneous Stop - Yes
Multi-Axes Control - Yes
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Torque Limiting Setting Range -
Torque Limiting Setting Methods -
Vertical Drive (Gravitational Operation) - No - Yes - No - Yes - No
Max. Extension Length (m) - 20
RoHS Compliant - Yes
Safety Standards - UL CSA EN CE
List Price -