ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
| Items |
BXS230A-5S 30 W (1/25 HP) Brushless DC Motor Speed Control System (5:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
BXS230A-10S 30 W (1/25 HP) Brushless DC Motor Speed Control System (10:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
BXS230A-15S 30 W (1/25 HP) Brushless DC Motor Speed Control System (15:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
BXS230A-20S 30 W (1/25 HP) Brushless DC Motor Speed Control System (20:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
BXS230A-30S 30 W (1/25 HP) Brushless DC Motor Speed Control System (30:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
|||||
| Motor Frame Size | - 2.36 in. | |||||||||
| Output Power | - 30 W (1/25 HP) | |||||||||
| Power Supply | - Single-Phase 100-120 VAC | |||||||||
| Rated Input Current | - 1.4 A | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
| Output Shaft Diameter | - 10 mm | |||||||||
| Rated Torque | - 3.90 lb-in | - 7.9 lb-in | - 12.3 lb-in | - 15.9 lb-in | - 23 lb-in | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Brake Type | - | |||||||||
| Static Friction Torque | - | |||||||||
| Variable Speed Range (r/min) |
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
-
Digital setting: 0.2 ~ 400 r/min (2000:1) Analog setting: 3 ~ 400 r/min (133:1) |
-
Digital setting: 0.13 ~ 267 r/min (2000:1) Analog setting: 2 ~ 267 r/min (133:1) |
-
Digital setting: 0.1 ~ 200 r/min (2000:1) Analog setting: 1.5 ~ 200 r/min (133:1) |
-
Digital setting: 0.07 ~ 133 r/min (2000:1) Analog setting: 1 ~ 133 r/min (133:1) |
|||||
| Permissible Load Inertia | - 66 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 8.5 oz-in² | - 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 34 oz-in² | - 600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 77 oz-in² | - 1090 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 136 oz-in² | - 2000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 310 oz-in² | |||||
| Permissible Overhung Load |
-
0.39 in. from Shaft End = 22 0.79 in. from Shaft End = 33 lb |
-
0.39 in. from Shaft End = 33 0.79 in. from Shaft End = 45 lb |
-
0.39 in. from Shaft End = 33 0.79 in. from Shaft End = 45 lb |
-
0.39 in. from Shaft End = 33 0.79 in. from Shaft End = 45 lb |
-
0.39 in. from Shaft End = 45 0.79 in. from Shaft End = 67 lb |
|||||
| Permissible Thrust Load | - 9 lb | |||||||||
| Permissible Thrust Load | - | |||||||||
| Max. Extension Length (m) | - Motor and driver distance: 99.7 ft. (30.4 m) | |||||||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - UL CSA CE | |||||||||
|
|
||||||||||