ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
| Items |
F3S30N005-NCL NEMA 56C Speed Reducer - Right-Angle Hollow Bore (5:1) Web Price $660.00
|
F3S30N007-NCL NEMA 56C Speed Reducer - Right-Angle Hollow Bore (7:1) Web Price $660.00
|
F3S30N010-NCL NEMA 56C Speed Reducer - Right-Angle Hollow Bore (10:1) Web Price $660.00
|
F3S30N012-NCL NEMA 56C Speed Reducer - Right-Angle Hollow Bore (12:1) Web Price $660.00
|
F3S30N015-NCL NEMA 56C Speed Reducer - Right-Angle Hollow Bore (15:1) Web Price $660.00
|
|||||
| Mount | - Flange Mount | |||||||||
| Input Flange | - NEMA 56C | |||||||||
| Input Power | - 1/2 HP | |||||||||
| Shaft/Gear Type | - Right-Angle Hollow Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 7 :1 | - 10 :1 | - 12 :1 | - 15 :1 | |||||
| Shaft Arrangement | - | |||||||||
| Output Shaft Diameter | - 1-1/4 in. | |||||||||
| Output Shaft Speed (1800 r/min input) | - 360 | - 240 | - 170 | - 144 | - 120 | |||||
| Maximum Input Speed | - 3600 | |||||||||
| Torque (1800 r/min input) | - 81 lb-in | - 124 lb-in | - 168 lb-in | - 212 lb-in | - 239 lb-in | |||||
| Torque at Maximum Input Speed (3600 r/min) | - 54 lb-in | - 82 lb-in | - 112 lb-in | - 141 lb-in | - 159 lb-in | |||||
| Overhung Load (OHL) | - 342 lbs | - 397 lbs | - 430 lbs | - 463 lbs | - 485 lbs | |||||
|
|
||||||||||