ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The Brushless DC Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.
| Items |
BLH015K-A 15 W (1/50 HP) Brushless DC Motor Speed Control System (24 VDC) Web Price Request Quote
|
BLH015K-5 15 W (1/50 HP) Brushless DC Motor Speed Control System (5:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
BLH015K-10 15 W (1/50 HP) Brushless DC Motor Speed Control System (10:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
BLH015K-15 15 W (1/50 HP) Brushless DC Motor Speed Control System (15:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
BLH015K-20 15 W (1/50 HP) Brushless DC Motor Speed Control System (20:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
|||||
| Motor Frame Size | - 1.65 in. | |||||||||
| Output Power | - 15 W (1/50 HP) | |||||||||
| Power Supply | - 24 VDC | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
| Gear Ratio (X:1) | - | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | |||||
| Output Shaft Diameter | - 6 mm | |||||||||
| Rated Torque | - 0.44 lb-in | - 2 lb-in | - 3.90 lb-in | - 6.0 lb-in | - 7.6 lb-in | |||||
| Variable Speed Range (r/min) | - 100 ~ 3000 | - 20 ~ 600 | - 10 ~ 300 | - 6.7 ~ 200 | - 5 ~ 150 | |||||
| Permissible Load Inertia | - 2.70 oz-in² | - 16 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2.2 oz-in² | - 77 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9.3 oz-in² | - 164 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 21 oz-in² | - 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 38 oz-in² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 11.2 lb | |||||||||
| Permissible Thrust Load | - | - 6.7 lb | - 6.7 lb | - 6.7 lb | - 6.7 lb | |||||
| Permissible Thrust Load | - The permissible thrust load should not be greater than half the motor mass. | - | - | - | - | |||||
| Speed Control Method (Select one of the following) | - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
| Number of Speed Settings | - 2 | |||||||||
| Multi-Speed Setting Method |
-
Switching between 2 speeds One speed is set by the internal potentiometer (1 pc), while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC). |
|||||||||
| Instantaneous Stop | - Yes | |||||||||
| Multi-Axes Control | - Yes | |||||||||
| Alarm Output | - Yes | |||||||||
| Power Input | - DC | |||||||||
| Position Control Mode | - No | |||||||||
| Torque Limit Control | - No | |||||||||
| Vertical Drive (Gravitational Operation) | - No | |||||||||
| Max. Extension Length (m) | - 2 | |||||||||
| RoHS Compliant | - Yes | |||||||||
|
|
||||||||||