Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min

ES_V_top.jpg
Unit of Measure
Items es-vsi206a2-img
ES01 / VSI206A2-5U
AC Speed Control System (Induction)
Web Price Request Quote
es-vsi206a2-img
ES01 / VSI206A2-6U
AC Speed Control System (Induction)
Web Price Request Quote
es-vsi206a2-img
ES01 / VSI206A2-7.5U
AC Speed Control System (Induction)
Web Price Request Quote
es-vsi206a2-img
ES01 / VSI206A2-9U
AC Speed Control System (Induction)
Web Price Request Quote
es-vsi206a2-img
ES01 / VSI206A2-12.5U
AC Speed Control System (Induction)
Web Price Request Quote
Motor Type - AC Motor
Motor - Induction
Motor Series - High-Strength, Low Noise V Series
Frame Size - 2.36 in
Output Power - 6 W (1/125 HP)
Power Supply - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.28 A
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 10 mm
Permissible Torque - 2 lb-in   - 2.3 lb-in   - 3 lb-in   - 3.6 lb-in   - 4.9 lb-in  
Variable Speed Range (r/min) - 18 ~ 320 - 15 ~ 266 - 12 ~ 213 - 10 ~ 177 - 7.2 ~ 128
Permissible Load Inertia - 8.5 oz-in² - 12.24 oz-in² - 19.125 oz-in² - 27.54 oz-in² - 53.125 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb
Permissible Thrust Load - 9 lb
Permissible Thrust Load -
Speed Control Method (Select one of the following) - Internal potentiometer External potentiometer (20kΩ, 1/4W)
Number of Speed Settings - 2
Multi-Speed Setting Method - One speed set by internal potentiometer and one speed set by external potentiometer.
Instantaneous Stop - Yes
Multi-Axes Control - No
Alarm Output - No
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m) - 10
RoHS Compliant - Yes
Safety Standards - UL CSA CCC EN CE
List Price -
$228.00