ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
| Items |
EZHS3A-05 Motorized Linear Slide |
EZHS3A-05A Motorized Linear Slide with Controller |
EZHS3A-05I Motorized Linear Slide with Controller |
EZHS3A-05M Motorized Linear Slide |
EZHS3A-05MA Motorized Linear Slide with Controller |
|||||
| Power Supply | - Single-Phase 110-115 VAC | |||||||||
| Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - Equipped | |||||
| Max Speed (mm/s) | - 800 | |||||||||
| Max Transportable Mass, Horizontal (kg) | - 5 | |||||||||
| Max Transportable Mass, Vertical (kg) | - | - | - | - 2.5 | - 2.5 | |||||
| Max Thrust Force (N) | - 30 | |||||||||
| Resolution (mm) | - 0.01 | |||||||||
| Stroke (mm) | - 50 | |||||||||
| Controller | - | - Absolute | - Incremental | - | - Absolute | |||||
| Controller Included | - No | - Yes | - Yes | - No | - Yes | |||||
| Safety Standards | - CE | |||||||||
| List Price | - | |||||||||
|
|
||||||||||