ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.
| Items |
T-MD625B-12S-G Fan Kit Web Price $40.00
|
T-MD625B-12SHG Fan Kit Web Price $48.00
|
T-MD825B-12S-G Fan Kit Web Price $42.00
|
T-MD825B-12SHG Fan Kit Web Price $51.00
|
T-MD925A-12S-G Fan Kit Web Price $50.00
|
|||||
| Frame Size | - 2.44 in | - 2.44 in | - 3.15 in | - 3.15 in | - 3.62 in | |||||
| Thickness | - 1 in. | |||||||||
| Function | - Pulse Sensor | |||||||||
| Type | - Lead Wire | - Connector | - Lead Wire | - Connector | - Lead Wire | |||||
| Power Supply* | - 12 VDC | |||||||||
| Current* | - 0.16 A | - 0.16 A | - 0.25 A | - 0.25 A | - 0.24 A | |||||
| Speed (r/min)* | - 4000 | - 4000 | - 3800 | - 3800 | - 3400 | |||||
| Max. Air Flow* | - 17.7 CFM | - 17.7 CFM | - 35.3 CFM | - 35.3 CFM | - 45.9 CFM | |||||
| Max. Static Pressure* | - 0.196 inH2O | |||||||||
| Noise Level* | - 30 dB (A) | - 30 dB (A) | - 35 dB (A) | - 35 dB (A) | - 36 dB (A) | |||||
| RoHS Compliant | - Yes | |||||||||
| Safety Standards | - DEMCO UL CE | - UL CE | - DEMCO UL CE | - UL CE | - DEMCO UL CE | |||||
|
|
||||||||||