Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

These products have been discontinued. Please contact your local sales office for more information.

cmk22-encoder
Unit of Measure
Items cmk22-sg-encoder
CMK223PR15S7.2
Microstep Stepper Motor System (24 VDC)
cmk22-sg-encoder
CMK223PR15S9
Microstep Stepper Motor System (24 VDC)
cmk22-sg-encoder
CMK223PR15S10
Microstep Stepper Motor System (24 VDC)
cmk22-sg-encoder
CMK223PR15S18
Microstep Stepper Motor System (24 VDC)
cmk22-sg-encoder
CMK223PR15S36
Microstep Stepper Motor System (24 VDC)
Frame Size - 1.1 in
Motor Length - 2.36 in.
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque - 42 oz-in - 42 oz-in - 42 oz-in - 56 oz-in - 56 oz-in
Type - Geared
Shaft/Gear Type - Spur Gear (Offset Shaft)
Gear Ratio (X:1) - 7.2 :1 - 9 :1 - 10 :1 - 18 :1 - 36 :1
Encoder - Equipped
Encoder Output - 200 P/R, 2-Channel
Power Supply - 24 VDC
Current - 1.5 A
Shaft - Single
Basic Step Angle - 0.25º - 0.2º - 0.18º - 0.1º - 0.05º
Rotor Inertia - 0.049 oz-in²
Permissible Overhung Load - 0 in. from Shaft End = 3.3 lb0.2 in. from Shaft End = 3.8 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 5.1 lb
Permissible Thrust Load - 2.2 lb
Permissible Thrust Load -
List Price -